IESNA:LM-63-2002
[TEST]P941540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21924
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1999.9 1987.4 1961.2 1938.4 1932.7 1935 1941.8 1954.3 1965.7 1969.1
1970.3 1987.4 2022.7 2080.8 2177.7 2314.4 2480.8 2681.4 2937.8 3243.2
3589.6 4013.5 4527.4 5112 5741.1 6416.8 7065.2 7367.2 6925 5351.3
2911.6 821.6 251.8 149.3 85.5 35.3 0
1999.9 1993.1 1965.7 1942.9 1937.2 1938.4 1945.2 1957.7 1968 1971.4
1973.7 1991.9 2026.1 2087.7 2182.2 2320.1 2488.8 2690.5 2953.7 3259.1
3616.9 4053.4 4587.8 5159.9 5800.3 6493.2 7127.9 7401.4 6855.5 5231.7
2775.9 770.3 243.9 136.7 79.8 31.9 0
1999.9 1990.8 1964.6 1940.7 1930.4 1931.5 1935 1941.8 1946.4 1950.9
1957.7 1977.1 2013.6 2071.7 2167.4 2293.9 2455.7 2647.2 2894.5 3196.4
3573.6 4045.4 4599.2 5214.6 5852.7 6529.6 7168.9 7501.7 7097.1 5651
3354.8 1237.6 330.5 164.1 96.9 37.6 0
1999.9 1986.2 1961.2 1935 1921.3 1917.9 1920.1 1921.3 1921.3 1929.3
1940.7 1962.3 1998.8 2055.7 2137.8 2258.6 2419.3 2615.3 2862.5 3163.4
3571.3 4059.1 4681.3 5382.1 6100 6804.3 7461.8 7833.3 7628.1 6559.2
4503.5 2178.8 656.4 239.3 116.2 36.5 0
1999.9 1986.2 1962.3 1935 1917.9 1914.4 1916.7 1916.7 1916.7 1925.8
1946.4 1965.7 1996.5 2045.5 2119.6 2231.2 2393.1 2594.8 2843.2 3160
3578.2 4135.4 4854.5 5705.7 6580.9 7364.9 7997.4 8398.5 8446.3 7899.4
6299.4 3789 1609 410.2 137.9 31.9 0
1999.9 1982.8 1958.9 1931.5 1913.3 1909.9 1913.3 1917.9 1917.9 1927
1948.6 1964.6 1988.5 2040.9 2119.6 2231.2 2388.5 2594.8 2847.7 3181.6
3618.1 4217.5 5022 6003.1 6999.1 7864 8497.6 8969.4 9258.8 9074.2
7865.2 5522.3 2644.9 830.7 176.6 41 0
1999.9 1986.2 1961.2 1932.7 1914.4 1909.9 1912.2 1916.7 1916.7 1925.8
1946.4 1968 1998.8 2048.9 2126.4 2240.4 2399.9 2600.5 2851.2 3167.9
3586.2 4144.5 4867 5705.7 6571.8 7372.9 8033.8 8494.2 8555.7 7954.1
6444.2 3934.9 1546.4 398.8 115.1 30.8 0
1999.9 1988.5 1964.6 1936.1 1917.9 1913.3 1916.7 1920.1 1923.6 1932.7
1947.5 1971.4 2010.2 2068.3 2151.5 2266.6 2429.5 2627.8 2875.1 3185
3595.3 4112.6 4738.2 5420.8 6119.4 6824.8 7493.7 7868.6 7612.2 6610.5
4632.3 2226.7 664.4 249.6 118.5 36.5 0
1999.9 1991.9 1966.9 1939.5 1924.7 1922.4 1927 1936.1 1944.1 1952
1962.3 1982.8 2022.7 2085.4 2178.8 2307.6 2468.3 2663.1 2907 3202.1
3575.9 4039.7 4583.3 5177 5796.9 6466.9 7125.6 7457.2 7108.5 5912
3735.4 1467.7 420.5 200.6 107.1 43.3 0
1999.9 1994.2 1968 1940.7 1928.1 1927 1935 1950.9 1964.6 1972.6
1980.5 2001 2038.7 2102.5 2200.5 2338.4 2507 2711 2961.7 3264.8
3615.8 4052.2 4554.8 5118.9 5718.3 6382.6 7015.1 7263.5 6794 5273.8
2889.9 870.6 265.5 134.5 71.8 28.5 0
1999.9 1993.1 1968 1940.7 1928.1 1928.1 1936.1 1950.9 1965.7 1972.6
1979.4 1996.5 2035.2 2095.6 2192.5 2327 2494.5 2707.6 2959.4 3246.6
3591.9 4010.1 4510.3 5077.8 5649.9 6314.2 6960.4 7265.8 6869.2 5432.2
3077.9 967.5 280.3 145.9 75.2 26.2 0
